1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland, M20 Max. Cable Dia. 7mm, Plastic, Black, 4mm Min. Cable Dia., IP55, with Locknut【5 Pieces Per Package】

CABLE GLANDS

RS PRO Cable Gland, M20 Max. Cable Dia. 7mm, Plastic, Black, 4mm Min. Cable Dia., IP55, with Locknut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 329.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = M20
Maximum Cable Diameter = 7mm
Minimum Cable Diameter = 4mm
Material = Plastic
Colour = Black
IP Rating = IP55
Locknut Included = Yes
Fire Behaviour = Low Smoke & Fume (LSF)
Minimum Operating Temperature = -20°C
Standards Met = EN 60423, UL 94 V-2
Operating Temperature Range = -20 → +80 °C

 
Part Number
127647 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 329.72

฿ 232.75

CABLE GLANDS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 127647 in the RS PRO Cable Gland, M20 Max. Cable Dia. 7mm, Plastic, Black, 4mm Min. Cable Dia., IP55, with Locknut series.