1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland Kit, M5 Max. Cable Dia., Nylon, Black, IP66, Without Locknut (185-6068)

NYLON 66 CABLE GLAND KIT

RS PRO Cable Gland Kit, M5 Max. Cable Dia., Nylon, Black, IP66, Without Locknut (185-6068)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,863.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = M5
Material = Nylon 66
Colour = Black
IP Rating = IP66
Locknut Included = No
Fire Behaviour = Halogen Free
Minimum Operating Temperature = -40°C
Number of Pieces = 2
Standards Met = RoHS Compliant, UL
Operating Temperature Range = -40 → +120 °C

 
Part Number
1856068 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,863.52

฿ 1,242.41

NYLON 66 CABLE GLAND KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1856068 in the RS PRO Cable Gland Kit, M5 Max. Cable Dia., Nylon, Black, IP66, Without Locknut (185-6068) series.