1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland Kit 6mm, Grey, IP66, Without Locknut (185-6083)【10 Pieces Per Package】

CABLE GLAND KIT

RS PRO Cable Gland Kit 6mm, Grey, IP66, Without Locknut (185-6083)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,432.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Cable Diameter = 6mm
Colour = Grey
IP Rating = IP66
Locknut Included = No
Number of Pieces = 10
Standards Met = RoHS Compliant
Kit Includes = Seal

 
Part Number
1856083 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,432.71

฿ 1,011.35

CABLE GLAND KIT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1856083 in the RS PRO Cable Gland Kit 6mm, Grey, IP66, Without Locknut (185-6083) series.