1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ATEX M20 Stopping Plug, 20.2mm, Threaded, IP68【10 Pieces Per Package】

ATEX M20 PLUG

RS PRO ATEX M20 Stopping Plug, 20.2mm, Threaded, IP68
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 548.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = M20
Hole Diameter = 20.2mm
Threaded/Unthreaded = Threaded
Plug Type = Stopping
IP Rating = IP68
Hazardous Area Certification = ATEX
Series = Ex-SPM

 
Part Number
2116793 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 548.79

฿ 387.39

ATEX M20 PLUG 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2116793 in the RS PRO ATEX M20 Stopping Plug, 20.2mm, Threaded, IP68 series.