RS PRO SPST Toggle Switch, On-Off, IP40, PCB

Brand :
RS Pro
Caution
Product Description
Specifications
Contact Configuration = SPST
Switch Operation = On-Off
Contact Current Rating = 10 A
Mounting Type = PCB
Terminal Type = Screw
IP Rating = IP40
Illuminated = No
Actuator Material = Brass