1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO SPDT Toggle Switch, On-On, Panel Mount (734-7097)

TOGGLE SWITCH

RS PRO SPDT Toggle Switch, On-On, Panel Mount (734-7097)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 177.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Double Throw (SPDT)
Switch Operation = On-On
Contact Current Rating = 5 A @ 250 V AC
Mounting Type = Panel Mount
Terminal Type = Solder
Panel Cut Out Diameter = 6.35mm
Actuator Length = 5.08mm
Actuator Material = Chromium Plated Brass
Contact Material = Silver Plated Brass
Minimum Operating Temperature = -30°C

 
Part Number
734-7097 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 177.77

฿ 125.49

TOGGLE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-7097 in the RS PRO SPDT Toggle Switch, On-On, Panel Mount (734-7097) series.