1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO SPDT Toggle Switch, On-Off-On, PCB

TOGGLE SWITCH

RS PRO SPDT Toggle Switch, On-Off-On, PCB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 180.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Double Throw (SPDT)
Switch Operation = On-Off-On
Contact Current Rating = 5 A @ 250 V ac
Mounting Type = PCB
Terminal Type = Through Hole
Actuator Length = 10.41mm
Actuator Material = Brass
Contact Material = Copper Alloy
Mechanical Life = 40000Cycles

 
Part Number
401-670 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 180.67

฿ 127.53

TOGGLE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Contact (toggle, locker) Single Pole Double Throw Mounting Hole Ø6 Shape Silique type
Illumination NA Suspend/Return Other Terminal shape Solder terminal
Protection function (environmentally resistant) NA Representative Standard UL Dimension vertical(mm) 34.54
Dimension width(mm) 6.86 Dimension depth(mm) 12.7 Mounting Type PCB
Actuator Length(mm) 10.41 Contact Resistance(mΩ) 10 Switch Operation On-Off-On
Rated voltage(V) AC250 Rated current(A) 5 Panel cut out diameter(mm) 6.35
RS Part Number 401-670 Actuator material Brass

Please check the type/dimensions/specifications of the part 401-670 in the RS PRO SPDT Toggle Switch, On-Off-On, PCB series.