RS PRO SPDT Toggle Switch, On-Off-On, IP40, PCB, Screw Terminal Type

Brand :
RS Pro
Caution
Product Description
Specifications
Contact Configuration = SPDT
Switch Operation = On-Off-On
Contact Current Rating = 10 A
Mounting Type = PCB
Terminal Type = Screw
IP Rating = IP40
Illuminated = No
Actuator Material = Brass