RS PRO SPDT Toggle Switch, (On)-Off-(On), IP40, PCB

Brand :
RS Pro
Caution
Product Description
Specifications
Contact Configuration = SPDT
Switch Operation = (On)-Off-(On)
Contact Current Rating = 10 A
Mounting Type = PCB
Terminal Type = Solder
IP Rating = IP40
Illuminated = No
Actuator Material = Plastic