1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DPDT Toggle Switch, On-On, PCB, 6.35mm Actuator Length

TOGGLE SWITCH

RS PRO DPDT Toggle Switch, On-On, PCB, 6.35mm Actuator Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 163.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Double Pole Double Throw (DPDT)
Switch Operation = On-On
Contact Current Rating = 3 A @ 120 V AC
Mounting Type = PCB
Terminal Type = Through Hole
Panel Cut Out Diameter = 6.35mm
Actuator Length = 10.41mm
Actuator Material = Chromium Plated Brass
Contact Material = Silver Plated Brass
Minimum Operating Temperature = -30°C

 
Part Number
734-7191 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 163.36

฿ 115.32

TOGGLE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Contact (toggle, locker) Other Mounting Hole Ø6 Shape Silique type
Illumination NA Suspend/Return Other Terminal shape Solder terminal
Protection function (environmentally resistant) NA Dimension vertical(mm) 30.22 Dimension width(mm) 8.13
Dimension depth(mm) 9.14 Mounting Type PCB Actuator Length(mm) 10.41
Contact Resistance(mΩ) 20 Switch Operation On-On Rated voltage(V) AC120
Rated current(A) 3 Panel cut out diameter(mm) 6.35 RS Part Number 734-7191
Actuator material Brass chrome plating

Please check the type/dimensions/specifications of the part 734-7191 in the RS PRO DPDT Toggle Switch, On-On, PCB, 6.35mm Actuator Length series.