1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DPDT Toggle Switch, On-Off-On, PCB, 3 A @ 120 V AC

TOGGLE SWITCH

RS PRO DPDT Toggle Switch, On-Off-On, PCB, 3 A @ 120 V AC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 162.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Double Pole Double Throw (DPDT)
Switch Operation = On-Off-On
Contact Current Rating = 3 A @ 120 V AC
Mounting Type = PCB
Terminal Type = Through Hole
Panel Cut Out Diameter = 4.95mm
Actuator Length = 5.33mm
Actuator Material = Chromium Plated Brass
Contact Material = Silver Plated Brass
Minimum Operating Temperature = -30°C

 
Part Number
734-7205 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 162.60

฿ 114.78

TOGGLE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Contact (toggle, locker) Other Mounting Hole φ4.95 Shape Silique type
Illumination NA Suspend/Return Other Terminal shape Solder terminal
Protection function (environmentally resistant) NA Dimension vertical(mm) 22.15 Dimension width(mm) 8.13
Dimension depth(mm) 12.44 Mounting Type PCB Actuator Length(mm) 5.33
Contact Resistance(mΩ) 20 Switch Operation On-Off-On Rated voltage(V) AC120
Rated current(A) 3 RS Part Number 734-7205 Actuator material Brass chrome plating

Please check the type/dimensions/specifications of the part 734-7205 in the RS PRO DPDT Toggle Switch, On-Off-On, PCB, 3 A @ 120 V AC series.