RS PRO DPDT Toggle Switch, On-Off-(On), IP67, PCB, 7mm Actuator Length

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Contact Configuration = Double Pole Double Throw (DPDT)
    Switch Operation = On-Off-(On)
    Contact Current Rating = 400 mA @ 20 V
    Mounting Type = PCB
    Terminal Type = Through Hole
    IP Rating = IP67
    Panel Cut Out Width = 4.5mm
    Panel Cut Out Height = 7mm
    Actuator Length = 7mm
    Actuator Material = Glass Fibre Reinforced Nylon
    Contact Material = Silver Nickel Plated Copper Alloy
    Operating Temperature Range = -30 → +85°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat