1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Wire Stripper, 1mm to 3.2mm

TOOL FOR WIIRING CONNECTOR

RS PRO Wire Stripper, 1mm to 3.2mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,858.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cable Type = Standard
Stripping Range = 1 → 3.2mm
Minimum Size = 1mm
Maximum Size = 3.2mm

 
Part Number
542-3357 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,858.04

฿ 1,238.76

TOOL FOR WIIRING CONNECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cable Type Standard Tool type wire stripping tool Compatible size 1 to 3.2mm

Please check the type/dimensions/specifications of the part 542-3357 in the RS PRO Wire Stripper, 1mm to 3.2mm series.