1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 197 mm Wire Stripper

TOOL FOR WIIRING CONNECTOR

RS PRO 197 mm Wire Stripper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,364.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cable Type = Flat, Round
Stripping Range = 10 → 24AWG
Overall Length = 197 mm

 
Part Number
243-257 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,364.25

฿ 3,576.35

TOOL FOR WIIRING CONNECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Cable Type Flat, round Overall Length 197 Tool type wire stripping tool
Compatible size 10 to 24AWG

Please check the type/dimensions/specifications of the part 243-257 in the RS PRO 197 mm Wire Stripper series.