1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 155 mm Wire Stripper, 0.4mm to 1.3mm

TOOL FOR WIIRING CONNECTOR

RS PRO 155 mm Wire Stripper, 0.4mm to 1.3mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,534.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cable Type = Stranded
Stripping Range = 0.13 → 2.07mm²
Minimum Size = 0.4mm
Maximum Size = 1.3mm
Overall Length = 155 mm

 
Part Number
540-1515 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,534.27

฿ 1,083.04

TOOL FOR WIIRING CONNECTOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Cable Type Standard Overall Length 155 Tool type wire stripping tool
Compatible size 0.13 or more2.07mm2

Please check the type/dimensions/specifications of the part 540-1515 in the RS PRO 155 mm Wire Stripper, 0.4mm to 1.3mm series.