1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 16mm Black, Grey Potentiometer Knob for 3.2mm Shaft Splined【5 Pieces Per Package】

VARIABLE RESISTANCE

RS PRO 16mm Black, Grey Potentiometer Knob for 3.2mm Shaft Splined
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 645.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shaft Size = 3.2mm
Shaft Type = Circular
Knob Height = 15mm
Body Colour = Black, Grey
Indicator Colour = White
For Use With = Rotary Switches
Material = Plastic

 
Part Number
259-6884 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 645.13

฿ 455.40

VARIABLE RESISTANCE 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 259-6884 in the RS PRO 16mm Black, Grey Potentiometer Knob for 3.2mm Shaft Splined series.