1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 16.8mm Black Potentiometer Knob for 6mm Shaft D Shaped, Red【5 Pieces Per Package】

VARIABLE RESISTANCE

RS PRO 16.8mm Black Potentiometer Knob for 6mm Shaft D Shaped, Red
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 305.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shaft Size = 6mm
Shaft Type = D Shaped
Knob Height = 14.5mm
Body Colour = Black
Indicator Colour = Red
Knob Type = Push-On

 
Part Number
777-7362 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 305.07

฿ 215.35

VARIABLE RESISTANCE 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 777-7362 in the RS PRO 16.8mm Black Potentiometer Knob for 6mm Shaft D Shaped, Red series.