1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 11.6mm Black, Red Potentiometer Knob for 3.175mm Shaft【5 Pieces Per Package】

VARIABLE RESISTANCE

RS PRO 11.6mm Black, Red Potentiometer Knob for 3.175mm Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 567.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shaft Size = 3.175mm
Knob Diameter = 11.6mm
Knob Height = 10mm
Body Colour = Black, Red
Indicator Colour = White
Material = Plastic

 
Part Number
259-6806 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 567.60

฿ 400.67

VARIABLE RESISTANCE 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 259-6806 in the RS PRO 11.6mm Black, Red Potentiometer Knob for 3.175mm Shaft series.