1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount

POTENTIOMETERS

RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 807.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Potentiometer Type = Rotary
Maximum Resistance = 1kΩ
Number of Gangs = 1
Number of Turns = 10
Power Rating = 2W
Electrical Taper = Linear
Element Material = Wirewound
Mounting Type = Panel Mount
Termination Style = Solder
Shaft Length = 20.5mm
Shaft Diameter = 6.35 mm
Tolerance = ±10%

 
Part Number
8427131 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 807.03

฿ 569.68

POTENTIOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8427131 in the RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount series.