1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return

LINEAR LINEAR POTENTIOMETER

RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,281.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Potentiometer Type = Linear
Maximum Resistance = 5kΩ
Number of Gangs = 1
Electrical Taper = Linear
Element Material = Conductive Plastic
Mounting Type = Spring Return
Series = WT22

 
Part Number
8427201 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,281.93

฿ 12,188.56

LINEAR LINEAR POTENTIOMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8427201 in the RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return series.