RS PRO Panel Mount Single Function Timer Relay, 230V AC, SPDT

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Supply Voltage = 230V ac
    Mounting Type = Panel Mount
    Number of Contacts = 1
    Mode of Operation = One Shot
    Number of Timer Functions = Single
    Contact Configuration = SPDT
    Time Increment = Minutes, Seconds
    Maximum Voltage = 230V ac
    Maximum Current = 0.05A
    Power Supply = External
    Maximum Operating Temperature = +50°C
    Minimum Operating Temperature = 0°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat