RS PRO DIN Rail Multi Function Timer Relay, 24 to 240V AC/DC, 2NO, 01. s to 999h

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Supply Voltage = 24 → 240V AC/DC
    Mounting Type = DIN Rail
    Number of Contacts = 2
    Time Range = 01. s → 999h
    Mode of Operation = Multifunction
    Number of Timer Functions = Multi Function
    Contact Configuration = 2NO
    Time Increment = Hours, Minutes, Seconds
    Maximum Voltage = 240V AC/DC
    Maximum Current = 8A
    Power Supply = External
    Minimum Voltage = 24V AC/DC
    Length = 89mm
    Minimum Operating Temperature = -10°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat