1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Ethernet Switch, 5 RJ45 port, 10/100Mbit/s Transmission Speed, DIN Rail Mount, 5 Port

ETHERNET SWITCH

RS PRO Ethernet Switch, 5 RJ45 port, 10/100Mbit/s Transmission Speed, DIN Rail Mount, 5 Port
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,726.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Transmission Speed = 10/100Mbit/s
RJ45 Ports = 5
Mounting = DIN Rail
Height = 99mm
Maximum Operating Temperature = +80°C
Maximum Supply Voltage = 30V dc
Minimum Operating Temperature = -40°C
Minimum Supply Voltage = 5V dc
Number of Ports = 5
For Use With = Ethernet Network

 
Part Number
1448675 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,726.90

฿ 4,484.82

ETHERNET SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1