1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Finger Guard 80mm, 80 x 80mm PBT【10 Pieces Per Package】

FINGER GUARD 80MM PBT

RS PRO Finger Guard 80mm, 80 x 80mm PBT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 621.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fan Size = 80mm
External Dimensions = 80 x 80mm
Material = PBT
Screw Hole Spacing = 71.5mm
External Height = 80mm
External Width = 80mm

Part Number
7374042 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 621.97

฿ 439.05

FINGER GUARD 80MM PBT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7374042 in the RS PRO Finger Guard 80mm, 80 x 80mm PBT series.