1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Finger Guard 60mm, 60 x 60mm PBT【10 Pieces Per Package】

FINGER GUARD 60MM PBT

RS PRO Finger Guard 60mm, 60 x 60mm PBT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 403.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fan Size = 60mm
External Dimensions = 60 x 60mm
Material = PBT
Screw Hole Spacing = 50mm
External Height = 60mm
External Width = 60mm

 
Part Number
7374049 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 403.48

฿ 284.82

FINGER GUARD 60MM PBT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7374049 in the RS PRO Finger Guard 60mm, 60 x 60mm PBT series.