1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Filter Fan, AC Operation, 230 V AC, IP54, IP55

FILTER FANS

RS PRO Filter Fan, AC Operation, 230 V AC, IP54, IP55
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,287.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Noise Level = 46dB
AC or DC Operation = AC
Supply Voltage = 230 V AC
IP Rating = IP54, IP55
Termination Type = Lead Wire

Part Number
1759804 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,287.60

฿ 1,525.14

FILTER FANS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1759804 in the RS PRO Filter Fan, AC Operation, 230 V AC, IP54, IP55 series.