1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 83.5 x 83.5mm PUR Fan Filter for 80mm Fan【10 Pieces Per Package】

WIRE MESH GUARD

RS PRO 83.5 x 83.5mm PUR Fan Filter for 80mm Fan
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 975.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Filter Type = Fan Mounted Filter
Fan Size = 80mm
Dimensions = 83.5 x 83.5mm
Frame Material = ABS
Filter Material = PUR
Length = 83.5mm
Width = 83.5mm

Part Number
7374064 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 975.57

฿ 688.65

WIRE MESH GUARD 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7374064 in the RS PRO 83.5 x 83.5mm PUR Fan Filter for 80mm Fan series.