RS PRO Angled Cat6 2 Way RJ45 Surface Mount Socket,With STP Shield Type

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Surface Mount Socket
LAN Category = Cat6
Number of Outlets = 2
Shield Type = STP
Interface Type = RJ45
Entry Angle = Angled
Number of Ways = 2
Length = 57mm
Width = 53mm
Depth = 23.3mm