1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Angled Cat5e 1 Way RJ45 Face Plate,With STP Shield Type

ANGLED CAT5E 1 WAY

RS PRO Angled Cat5e 1 Way RJ45 Face Plate,With STP Shield Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 563.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Face Plate
LAN Category = Cat5e
Number of Outlets = 1
Shield Type = STP
Interface Type = RJ45
Entry Angle = Angled
Number of Ways = 1
Shuttered = Yes

 
Part Number
2149747 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 563.08

฿ 397.48

ANGLED CAT5E 1 WAY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2149747 in the RS PRO Angled Cat5e 1 Way RJ45 Face Plate,With STP Shield Type series.