1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cat6 24 Port RJ45 RJ Patch Panel STP 1U Black

CAT6 24 PORT RJ PATCH PANEL

RS PRO Cat6 24 Port RJ45 RJ Patch Panel STP 1U Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,599.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
LAN Category = Cat6
Number of Ports = 24
Interface Type = RJ45
Shield Type = STP
Rack Height = 1U
Height = 44.45mm
Width = 483mm
Depth = 40mm
Colour = Black

 
Part Number
557183 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,599.03

฿ 4,399.57

CAT6 24 PORT RJ PATCH PANEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 557183 in the RS PRO Cat6 24 Port RJ45 RJ Patch Panel STP 1U Black series.