1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO VESA Monitor Arm Desk Clamp Mount with Extension Arm, for 27in Screens

SINGLE LCD MONITOR ARM

RS PRO VESA Monitor Arm Desk Clamp Mount with Extension Arm, for 27in Screens
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,464.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Surface = Desk Clamp
Extension Arm = Yes
Maximum Load = 6.5 Kg
Colour = Dark Grey
VESA Configurations = 75 x 75 mm, 100 x 100mm

Part Number
1763377 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,464.17

฿ 5,643.06

SINGLE LCD MONITOR ARM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1763377 in the RS PRO VESA Monitor Arm Desk Clamp Mount with Extension Arm, for 27in Screens series.