1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO VESA Wall Mount with Extension Arm, for 70in Screens

LCD MONITOR WALL MOUNT KITS

RS PRO VESA Wall Mount with Extension Arm, for 70in Screens
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,353.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Surface = Wall
Extension Arm = Yes
Maximum Load = 50kg
Height = 204mm
Width = 480mm
Depth = 574mm
Weight = 7kg

 
Part Number
1418311 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,353.51

฿ 5,569.29

LCD MONITOR WALL MOUNT KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1418311 in the RS PRO VESA Wall Mount with Extension Arm, for 70in Screens series.