1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO VESA Wall Mount with Extension Arm, 15 kg max. Load

LCD MONITOR WALL MOUNT KITS

RS PRO VESA Wall Mount with Extension Arm, 15 kg max. Load
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,920.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Surface = Wall
Extension Arm = Yes
Maximum Load = 15kg
Height = 126mm
Width = 126mm
Depth = 418mm
VESA Configurations = 100 x 100 mm, 75 x 75 mm

 
Part Number
1418309 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,920.32

฿ 2,613.68

LCD MONITOR WALL MOUNT KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1418309 in the RS PRO VESA Wall Mount with Extension Arm, 15 kg max. Load series.