1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Counter, Digital Hour Meter Counter, 7 Digit, 40Hz, 85 to 265 V AC/DC

COUNTER IC

RS PRO Counter, Digital Hour Meter Counter, 7 Digit, 40Hz, 85 to 265 V AC/DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,528.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 85 → 265 V AC/DC
Count Mode = Hours, Minutes, Seconds
Display Type = LCD
Input Type = Voltage
Connection Type = Terminal
Reset Method = Automatic, Manual, No Reset
Number of Digits = 7
Mounting Type = Flush Mount, Panel Mount
Output / Interface = Relay
Count Direction = Up
Digit Height = 6.5 mm
Backlighting = Yes
Maximum Count Frequency = 40Hz
Function = Counter, Digital Hour Meter
Measurement Range = 0 → 9999999

Part Number
896-6983 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,528.77

฿ 1,079.16

COUNTER IC 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 896-6983 in the RS PRO Counter, Digital Hour Meter Counter, 7 Digit, 40Hz, 85 to 265 V AC/DC series.