1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, Jack Fibre Optic Connector, Toslink【5 Pieces Per Package】

MODULAR JACKS/PLUGS

RS PRO, Jack Fibre Optic Connector, Toslink
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 630.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Series = OTJ-5
Connector Type = Jack
Optical Fibre Type = Toslink
Colour = Black
Maximum Operating Temperature = +70°C
Minimum Operating Temperature = -20°C

 
Part Number
805-1680 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 630.08

฿ 444.77

MODULAR JACKS/PLUGS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 805-1680 in the RS PRO, Jack Fibre Optic Connector, Toslink series.