1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO SC to SC Single Mode Simplex Fibre Optic Adapter, Blue【25 Pieces Per Package】

MODULAR JACKS/PLUGS

RS PRO SC to SC Single Mode Simplex Fibre Optic Adapter, Blue
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,890.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector Type = SC to SC
Single/Multimode = Single Mode
Simplex/Duplex = Simplex
Colour = Blue
Housing Material = Cold Rolled Steel
Connector Type A = SC
Connector Type B = SC

 
Part Number
121-3946 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,890.25

฿ 1,260.23

MODULAR JACKS/PLUGS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 121-3946 in the RS PRO SC to SC Single Mode Simplex Fibre Optic Adapter, Blue series.