1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Duplex Fibre Optic Patch Panel with 24 Ports Populated, 1U

FIBRE OPTIC PATCH PANEL

RS PRO Duplex Fibre Optic Patch Panel with 24 Ports Populated, 1U
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,717.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Populated Ports = 24
Simplex/Duplex = Duplex
Rack Height = 1U
Dimensions = 482 x 205 x 44mm
Depth = 205mm
Height = 44mm
Width = 482mm

 
Part Number
1213973 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,717.27

฿ 5,811.80

FIBRE OPTIC PATCH PANEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1213973 in the RS PRO Duplex Fibre Optic Patch Panel with 24 Ports Populated, 1U series.