1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cassette Tape Cleaner Tape for D4 Connector, DIN Connector, FC Connector, LC Connector, MU Connector, SC (121-4198)

CASSETTE TAPE CLEANER TAPE

RS PRO Cassette Tape Cleaner Tape for D4 Connector, DIN Connector, FC Connector, LC Connector, MU Connector, SC (121-4198)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,410.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cleaner Type = Tape
Package Type = Pack
Package Size = 160 g
Size = 130 x 75 x 40mm

 
Part Number
1214198 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,410.27

฿ 12,940.83

CASSETTE TAPE CLEANER TAPE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1214198 in the RS PRO Cassette Tape Cleaner Tape for D4 Connector, DIN Connector, FC Connector, LC Connector, MU Connector, SC (121-4198) series.