1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 12 Port ST Multimode Demarcation Box

DEMARCATION BOX

RS PRO 12 Port ST Multimode Demarcation Box
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,198.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accessory Type = Demarcation Box
Connector Type = ST
Number of Ports = 12
Single/Multimode = Multimode
Dimensions = 60 x 113 x 110mm
Height = 110mm
Length = 60mm
Width = 113mm

 
Part Number
1727332 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,198.99

฿ 4,132.87

DEMARCATION BOX 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1727332 in the RS PRO 12 Port ST Multimode Demarcation Box series.