1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO SPDT, On-Off-On Rocker Switch Panel Mount (419-776)

ROCKER SWITCH

RS PRO SPDT, On-Off-On Rocker Switch Panel Mount (419-776)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 384.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Double Throw (SPDT)
Switch Operation = On-Off-On
Panel Cut Out Width = 19.8mm
Panel Cut Out Height = 13mm
Panel Cut Out Diameter = 22.5mm
Contact Current Rating = 10 A @ 125 V AC
Illuminated = No
Actuator Colour = Black
Mounting Type = Panel Mount
Terminal Type = Quick Connect
AC Voltage Rating = 125 V, 250 V
Case Material = Nylon

 
Part Number
419-776 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 384.56

฿ 271.46

ROCKER SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 419-776 in the RS PRO SPDT, On-Off-On Rocker Switch Panel Mount (419-776) series.