1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Illuminated SPST, Off-On Rocker Switch Panel Mount (419-782)

ROCKER SWITCH

RS PRO Illuminated SPST, Off-On Rocker Switch Panel Mount (419-782)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Single Throw (SPST)
Switch Operation = Off-On
Panel Cut Out Width = 13mm
Panel Cut Out Height = 19.2mm
Contact Current Rating = 10 A @ 125 V AC
Illuminated = Yes
Actuator Colour = Red
Mounting Type = Panel Mount
Terminal Type = Quick Connect
AC Voltage Rating = 125 V, 250 V
Operating Temperature Range = -20 → +85°C

 
Part Number
419-782
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 295.00

ROCKER SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1