1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Illuminated SPST, Latching Rocker Switch Panel Mount, Black Actuator

ROCKER SWITCH

RS PRO Illuminated SPST, Latching Rocker Switch Panel Mount, Black Actuator
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 986.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SPST
Switch Operation = Latching
Panel Cut Out Width = 37mm
Panel Cut Out Height = 21.1mm
Illuminated = Yes
Actuator Colour = Black
Mounting Type = Panel Mount
IP Rating = IP67
Terminal Type = Quick Connect
AC Voltage Rating = 125 → 250V
Case Material = Polyamide

Part Number
174-8348 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 986.15

฿ 696.12

ROCKER SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 174-8348 in the RS PRO Illuminated SPST, Latching Rocker Switch Panel Mount, Black Actuator series.