1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Illuminated DPST, On-Off Rocker Switch

ROCKER SWITCH

RS PRO Illuminated DPST, On-Off Rocker Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 237.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = DPST
Switch Operation = On-Off
Contact Current Rating = 20 A
Illuminated = Yes
Actuator Colour = Red
Actuator Shape = Rectangular

 
Part Number
185-8229 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 237.32

฿ 167.52

ROCKER SWITCH 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 185-8229 in the RS PRO Illuminated DPST, On-Off Rocker Switch series.