1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Coupler Conduit Fitting, Silver 25mm nominal size【4 Pieces Per Package】

CABLE CONDUIT FITTINGS

RS PRO Coupler Conduit Fitting, Silver 25mm nominal size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,610.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Nominal Size = 25mm
Fitting Type = Coupler
Material = 316 Stainless Steel
Colour = Silver
Finish = Satin
Standards Met = BS EN 60529:1992 - IEC 529:1989, UL

 
Part Number
4711350 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,610.07

฿ 3,073.53

CABLE CONDUIT FITTINGS 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4711350 in the RS PRO Coupler Conduit Fitting, Silver 25mm nominal size series.