1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Silver Aluminium Cable Clip, 11.1mm Max. Bundle【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

RS PRO Silver Aluminium Cable Clip, 11.1mm Max. Bundle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,187.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cable Clip/Clamp Style = Cable Clip
Maximum Bundle Diameter = 11.1mm
Affixing Method = Screw
Material = Aluminium
Colour = Silver
Width = 9.5 mm

 
Part Number
1720827 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,187.60

฿ 1,458.47

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1720827 in the RS PRO Silver Aluminium Cable Clip, 11.1mm Max. Bundle series.