1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Grey Nylon Cable Clamp, 7mm Max. Bundle【50 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

RS PRO Grey Nylon Cable Clamp, 7mm Max. Bundle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,889.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cable Clip/Clamp Style = Cable Clamp
Maximum Bundle Diameter = 7mm
Affixing Method = Self Adhesive
Material = Nylon 66
Colour = Grey
Length = 25mm
Width = 20 mm
Dimensions [L x W x D] = 25 x 20mm

 
Part Number
817-8974 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,889.72

฿ 1,259.88

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 817-8974 in the RS PRO Grey Nylon Cable Clamp, 7mm Max. Bundle series.