1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Cast Iron Round Tube Gate Eye, 33.7mm OD

DOUBLE MESH PANEL CLIP

RS PRO Cast Iron Round Tube Gate Eye, 33.7mm OD
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 510.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Component Type = Gate Eye
Structural Element Type = Round Tube
Product Family = RS Handrail System
Product System = 138
Fits Strut Profile = Type 1
Fits Round Tube Size = Type 1
Fits Tube Diameter = 33.7mm
Material = Cast Iron

 
Part Number
4156090 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 510.39

฿ 360.28

DOUBLE MESH PANEL CLIP 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4156090 in the RS PRO Cast Iron Round Tube Gate Eye, 33.7mm OD series.