1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3 Way Tee Box Conduit Fitting, Black (Dia) 20mm nominal size

CABLE CONDUIT FITTINGS

RS PRO 3 Way Tee Box Conduit Fitting, Black (Dia) 20mm nominal size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 188.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fitting Type = 3 Way Tee Box
Nominal Size = (Dia) 20mm
Material = PVC
Colour = Black

 
Part Number
9172107 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 188.43

฿ 133.01

CABLE CONDUIT FITTINGS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9172107 in the RS PRO 3 Way Tee Box Conduit Fitting, Black (Dia) 20mm nominal size series.