RS PRO Plug In Power Relay, 24V DC Coil, 16A Switching Current, SPDT

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Coil Voltage = 24V DC
    Contact Configuration = SPDT
    Mounting Type = Plug In
    Switching Current = 16A
    Latching = No
    Terminal Type = Plug In
    Coil Power = 480W
    Maximum Switching Voltage AC = 250V AC
    Maximum Switching Voltage DC = 30V DC
    Length = 28mm
    Isolation Coil To Contact = 2kV AC
    Maximum Switching Power AC = 1.2VA

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat