RS PRO PCB Mount Power Relay, 24V DC Coil, 16A Switching Current, SPDT

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Coil Voltage = 24V DC
    Contact Configuration = SPDT
    Mounting Type = PCB Mount
    Switching Current = 16A
    Number of Poles = 1
    Terminal Type = Through Hole
    Coil Resistance = 1440Ω
    Coil Power = 400mW
    Maximum Switching Voltage AC = 440V AC
    Maximum Switching Voltage DC = 300V DC
    Length = 29mm
    Depth = 12.7mm
    Maximum Switching Power AC = 4 kVA

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat